??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Balluff
Description
BTL5 PEX Obsolete
Bill of material
BALLUFF BTL5-P1-M0025-A-PEX-KA02
TC
Product identifier
BTL5-P1-M0025-A-PEX-KA02
PX
42035_00
SW
Transducer interface
ASF
Version
VGS
Supply voltage
AUS
Output signal
GEH
Housing Type
-
NENN
Standard nominal length
mm
GT
Thread type
GT1
'A','metrisches Gewinde A: M18x1.5','B','metrisches Gewinde B: M18x1.5','Z','Zollgewinde Z: 3/4"-16UNF'
POS
Position sensor
ST
Rod end
SA
Connection type
COD
Coding
SYS
resolution of system
IRG
Interrogation
RRC
Recirculation
W
Weight
Kg
TRAFFIC
Customs number
DESCRIPT
Description
CAE