??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Balluff
Description
BTL7 Digital NEX
Bill of material
BALLUFF BTL7-P511-M0025-A-NEX-S32(BTL-P-1013-4R)
TC
Product identifier
BTL7-P511-M0025-A-NEX-S32
SW
Interface
P = P interface (DPI/IP)
COD
Coding
5 = 10…30 V DC
AUS
Output signal
11 = with DPI/IP
NENN
Standard nominal length
mm
Enter value for NENN
Standard nominal length
mm
cm
inch
ft
GT
Thread type
SA
Connection type
POS
Position sensor
W
Weight
0.4 Kg
TRAFFIC
Customs number
D1
Diameter
10.2 mm
G
Thread
M4x4/6
A
Length and Diameter
0 mm
M
m - Thread
M18x1.5
N
Length
30-1 mm
O
O-Ring
15.4x2.1 mm
DESCRIPT
Description
CAE