??
Catalog navigation
Загрузка CAD-моделей
Предварительные просмотры
3D
2D
Выбор CAD модели
Доступные продукты: 8
HELP_VARIABLE
Company
Misumi
Description
BTLAS - Terminal Blocks - Pneumatic - Pitch Standard BTLA_Series - 15 Square
Bill of material
BTLAS4-QM3-RM3
PN
Part No.
MAT
Material
Aluminum Alloy
MOP
Max Operating Pressure
1 MPa Approximately 10kgf/cm**2 or less
MH
Mounting Hole Selection
NO
No. of Circuits
Q
Q (M (Coarse)) Selection
R
R (M (Coarse)) Selection
P
P Pitch
15 mm
N
N No. of Pitches
PT
Total No. of Threads
A
15 mm
B
15 mm
E
15 mm
F
7.5 mm
X
5 mm
Y
3.5 mm
DD
d (Mounting Hole)
4.3 mm
M
M (Mounting Hole)
M4