??
Catalog navigation
Загрузка CAD-моделей
Предварительные просмотры
3D
2D
Выбор CAD модели
Доступные продукты: 8
HELP_VARIABLE
Company
Misumi
Description
BTS, BTSM, BTSR, BTSS, BTSC, G-BTS, G-BTSM, G-BTSR, G-BTSS, G-BTSC - Terminal Blocks - Hydraulic - Selectable Thread Size / Outlets on 2 Sides, Horizontal / No Inlets - 30x35 SQ. - Pitch Standard
Bill of material
BTS4-R1-S1
PN
Part Number
MAT
Material
ST
Surface Treatment
STS
Screw Type Selection
MH
Mounting Hole Selection
NO
No.
R
R Selection
S
S Selection
P
Pitch P Standard
mm
N
Number of Pitches N
TN
Total Number of R and S Threads
A
30 mm
B
35 mm
E
20 mm
X
7.5 mm
Y
17.5 mm
M
M (Mounting Hole)
N/A
DD
d (Mounting Hole Dimension)
6.6 mm
D
D (Mounting Hole Dimension)
11.0 mm
HH
h (Mounting Hole Dimension)
6.5 mm
D1
D1 (Mounting Hole Dimension)
0.0 mm
DD1
d1 (Mounting Hole Dimension)
0.0 mm
HH1
h1 (Mounting Hole Dimension)
0.0 mm