??
Catalog navigation
下載CAD模型
Previews
3D
2D
CAD模型選擇
可提供的產品: 5
HELP_VARIABLE
Company
Misumi
Description
BTSFLP, BTSFLRP, G-BTSFLP, G-BTSFLRP - Terminal Blocks - Hidraulic - Pitch Configurable BTS_Series - 50 Square
Bill of material
BTSFLP3-R2-S2-P35
PN
Part No.
MAT
Material
ST
Surface Treatment
STS
Screw Type Selection
MOP
Max Operating Pressure
20.6 MPa Approximately 210kgf/cm**2 or less
MH
Mounting Hole Selection
NO
No.
R
R (Rc (PT)) Selection
S
S (Rc (PT)) Selection
P
P Pitch 1mm Increment
mm
Enter value for P
P Pitch 1mm Increment
mm
cm
inch
ft
N
N No. of Pitches
PT
Port Threads
A
50 mm
B
50 mm
E
30 mm
X
7.5 mm
Y
25 mm
DD
d (Mounting Hole)
8.5 mm
D
D (Mounting Hole)
14 mm
HH
h (Mounting Hole)
8.5 mm
M
M (Mounting Hole)
M8
D1
D1 (Mounting Hole)
11 mm
DD1
d1 (Mounting Hole)
6.8 mm
HH1
h1 (Mounting Hole)
6.5 mm