??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
SAMLO
Description
BTWP25 - Precision Class Ball Screws-Shaft Dia. 25 Lead 10
Bill of material
BTWP2510-L200-T27-R-N-A
TYPECODE
BTWP2510
L
mm
Enter value for L
mm
cm
inch
ft
T
mm
Enter value for T
mm
cm
inch
ft
DIRECTOR
Nut Direction
WF
Wrench Flats
RODTYPE
Rod Type
D
Screw Shaft O.D.
25 mm
LEAD
Lead
10 mm
G
85 mm
H
12 mm
TD
Twisting Direction
Right mm
BD
Ball Dia.
4.762 mm
NOC
Number of Circuits
1 turns, 4 rows mm
CD
C (Dynamic)
28.95 kN
CO
Co (Static)
71.49 kN
CATALOG
btwp25.jpg