You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
OK
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
русский
中文
русский
QA認證資訊
目錄: Rittal
Created: 01.09.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rittal
9686.030
Rittal
Power distribution
Ri4Power Form1-4
Busbar systems (100/185/150 mm)
Busbar support
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{rittal/stromverteilungs/ri4power/samm_sch/sammelschienenhalter/sammelschienenhalter_fur_vx25.prj},{NB=9686.030},{BEST=9686.030},{VERS=1},{DETAIL=0},{INFO=PDF Katalog},{BEZ1=Sammelschienenhalter Anreihung 50x10mm},{B=384.5},{H=204},{BEZ2=-},{VE=-},{INFOPAGE=-},{CNSECLASS51=27-37-06-02},{CNSECLASS70=27-40-06-13},{CNSECLASS80=27-40-06-07},{CNSETIM40=EC001166},{GEW=3.500}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
Rittal
Description
Busbar support - VX25 Power
Bill of material
9686.030
BEST
Model No. SV
9686.030
9686.030
BEZ1
Designation 1
SV Busbar support (Baying) 50x10mm
SV Busbar support (Baying) 50x10mm
B
Width
384.5
384.5
mm
H
Height
204
204
mm
CNSECLASS51
27-37-06-02
CNSECLASS70
27-40-06-13
CNSECLASS80
27-40-06-07
CNSETIM40
EC001166
GEW
Gewicht
3.500
3.500
kg