??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FM
Description
BUSHING 21-12-M8
Bill of material
400255
CODE
Code
400255
A
Diameter
20 mm
B
Diameter
17 mm
C
Diameter
8 mm
D
Diameter
12 mm
E
Length
2.900 mm
F
Length
18.100 mm
G
Length
21 mm
R
Radius
1 mm