??
Catalog navigation
CAD-Modelle herunterladen
Voransichten
3D
2D
CAD-Modellauswahl
Auswählbare Produkte: 9
HELP_VARIABLE
Company
ASAHI YUKIZAI CORPORATION
Description
Butterfly Valve Type 58 Electric type S
Bill of material
A58S3DEWD700
CNSORDERNO
Order number
STD
Standard
NDMM
Nominal diameter
mm
NDINCH
Nominal diameter
Zoll
C
P.C.D.
mm
HM
Diameter
mm
N
Number of holes
NM
Number of through Bolt Holes
N1
Number of thread holes
4
M
Thread hole
B
mm
DM
mm
D
mm
D1
mm
D2
mm
L
mm
L1
mm
L2
mm
H
mm
H1
mm
H2
mm
H3
324 mm
H4
mm
H5
208 mm
I
mm
A
186 mm
A2
mm
A3
mm
A4
mm
A5
mm