??
Catalog navigation
Загрузка CAD-моделей
Предварительные просмотры
3D
2D
Выбор CAD модели
Доступные продукты: 7
HELP_VARIABLE
Company
Misumi
Description
BVFPC, BVFPCM, BVFPCS - Bearing Cover - Compact Type
Bill of material
BVFPC15
PN
Part No.
MAT
Material
ST
Surface Treatment
AC
Accessories
Oil Seal G Type/D Type, Packing, Fixing Bolt
MATOS
Material of Oil Seal G Type/D Type
Nitrile Rubber
MATP
Material of Packing
Nitrile Rubber
MATFB
Material of Fixing Bolt
4137 Alloy Steel
STFB
Surface Treatment of Fixing Bolt
Black Oxide Finish
NO
No.
ABN
Applicable Bearing No.
D
mm
DTOL
D Tolerance
mm
D2
mm
DDHH
dh
mm
T
mm
PCD
P.C.D.
mm
DD3
d3
mm
DD4
d4
mm
TT2
t2
mm
S1
mm
S2
mm
STT
St
mm
AOSID
Applicable Oil Seal Inner Dia.
mm
AOS
Attached Oil Seal
DD5
d5
mm
DD6
d6 Groove of Packing (Packing)
mm
ACFB
Accessories for Fixing Bolt