??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
GAMM
Description
BZ - Ganci
Bill of material
7317515
CODE
code
7317515
MOD
Modello
BZ/32
A
32 mm
B
38 mm
C
44 mm
D
2 mm
E
16 mm
D1
4 mm
F
15 mm
G
18 mm
FINISH
galvanized
WGT
weight
21 g
MAT
Materiale
Ferro zincato.