??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 15
HELP_VARIABLE
Company
PRiCi FA
Description
BZFRB,BZFR,ZCZ14CAM,ZCZ14SAM,ZCZ14SS,BZKRB,BZKR,ZCZ15CAM,ZCZ15SAM,ZCZ15SS,BZHRB,BZHR,ZCZ16CAM,ZCZ16SAM,ZCZ16SS - Bearings with Housings - Standard with Pilot, Retained
Bill of material
BZKR623ZZ
MODEL
Model
LV1
Shape
FMAT
Fixed seat material
BMAT
Bearing material
FSUR
Fixed seat surface treatment
ATT
Buckle attachments
CODE
Code
VAR02
Bearing No.
FIX02
d
3 mm
FIX04
D
10 mm
FIX06
D Tolerance
+0.015/0 mm
FIX08
B
4 mm
FIX10
Ha
33 mm
FIX12
W
16 mm
FIX14
T
9 mm
FIX16
T1
7 mm
FIX18
S
2 mm
FIX20
R1
2 mm
FIX22
dh
7 mm
FIX24
D1
14 mm
FIX26
D1 Tolerance
-0.006/-0.024
FIX28
P.C.D.
24 mm
FIX30
K
27 mm
FIX32
A
24 mm
FIX34
F
mm
FIX36
M(Coarse thread)(d2)
M4(3.3)
FIX38
d1
6.5 mm
FIX40
H1
3.5 mm
FIX95
PDF
PDF