??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 5
HELP_VARIABLE
Company
AHP Merkle
Description
BZN - Block cylinder with inductive proximity switch
Bill of material
BZN 500.25/16.77.201.020 B0.Y17.
D
Piston diameter
mm
D1
Rod diameter
mm
BF
Model
FKT
Operation mode
HUB
Stroke
mm
DH
Required Stroke
mm
输入参数值: DH
Required Stroke
mm
cm
inch
ft
DA
Seal choice
STECKER
other switch options
NT
Keyway / Centre band
H2
Keyway distance
mm
ENTL
Vented
ZUB
Accessories
G4
Locking thread
SPS
Signal sensing at rod end
mm
SPK
Signal sensing at piston end
mm
PDF
catalog page
click here to show catalog page
CNSMNTINTV
Operating- and maintenance instructions
click here to display operating and maintenance instructions
VOLUMENV
oil volume extended
9.81 cm³
VOLUMENR
oil volume retracted
5.79 cm³
MAXDRUCK
Maximum operating pressure
320 bar