3500-SV50x1.5-8-OA-100-ZZ
Kraus
Conveyor rollers
Gravity rollers
For light loads
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{kraus/conveyor_rollers/gravity_rollers/for_light_loads/3500_series_asmtab.prj},{NB=3500-SV50x1.5-8-OA-100-ZZ(0)},{SERIES=3500},{TD=50x1.5},{TM=SV},{PVC=},{PVCL=0.0},{D=8},{AC=OA},{AC1=OA},{AM=},{AK=ZZ},{EBL=100},{ITHL=20.000},{ITL=15.000},{PPATH=series_3500/parts/3500_series_asmtpl.prj},{KEYWORDS=tragrolle,conveyor roller,förderrolle,Stahlförderrolle,Universalförderrolle,Festantriebsförderrolle, rollenbahn,roller,conveyor,förderbandrolle,schwerkraftrolle,förderbandtragrolle,förderbandförderrolle,schwerlastrolle,förderrolle für innenbereich,stahlrolle,steel roller,bandführungsrolle},{EBLX=0},{EBLMIN=199},{PVCMIN=180.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Kraus
Description
Series 3500 Conveyor roller/idler - Driven Gravity Roller with Plastic Bearing Plates - without KRAUS Logo
Bill of material
3500-SV50x1.5-8-OA-100-ZZ
SERIES
Series
3500
TD
Tube diameter
Ø50x1.5
Ø60x1.5
Ø80x2
Ø88.9x2.9
Ø50x1.5
Ø60x1.5
Ø80x2
Ø88.9x2.9
mm
TM
Tube material
Galvanized steel
Plain steel
Stainless steel
Galvanized steel
Plain steel
Stainless steel
PVC
PVC sleeve
No PVC
Soft PVC sleeve 63° Shore silver-gray, WS=1mm
Soft PVC sleeve 63° Shore silver-gray, WS=1.5mm
Soft PVC sleeve 63° Shore silver-gray, WS=2mm
Soft PVC sleeve 63° Shore silver-gray, WS=3mm
Soft PVC sleeve 63° Shore silver-gray, WS=5mm
Soft PVC sleeve 63 ° Shore black - antistatic, WS = 1.5mm
Soft PVC sleeve 85° Shore black, WS=2mm
No PVC
Soft PVC sleeve 63° Shore silver-gray, WS=1mm
Soft PVC sleeve 63° Shore silver-gray, WS=1.5mm
Soft PVC sleeve 63° Shore silver-gray, WS=2mm
Soft PVC sleeve 63° Shore silver-gray, WS=3mm
Soft PVC sleeve 63° Shore silver-gray, WS=5mm
Soft PVC sleeve 63 ° Shore black - antistatic, WS = 1.5mm
Soft PVC sleeve 85° Shore black, WS=2mm
PVCL
PVC sleeve length
mm
D
Axle diameter
8
10
12
14
15
17
SK11
8
10
12
14
15
17
SK11
mm
AC
Axle type
No axle
Spring axle
Axle with width across flats
Rigid axle
Internal thread
External thread
No axle
Spring axle
Axle with width across flats
Rigid axle
Internal thread
External thread
AC1
Axle type size
-
-
AM
Axle material
-
-
AK
Bearing
with ZZ sealing
with 2RS sealing
Stainless steel with 2RS sealing
with ZZ sealing
with 2RS sealing
Stainless steel with 2RS sealing
EBL
Fitting length
mm
Enter value for EBL
Fitting length
mm
cm
inch
ft
確定
RO
Tube length
85.0
mm
RL
Roller length
95.0
mm
AL
Axle length
100
mm