??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 4
HELP_VARIABLE
Company
Misumi
Description
C-ELG - Economy Linear Guide Low Assemble - Standard Block - Set Product
Bill of material
C-ELG20-100
PN
Part Number
NM
Nominal Model
L
mm
输入参数值: L
mm
cm
inch
ft
H
mm
H1
mm
N
mm
W
mm
B
mm
B1
mm
C
mm
L1
mm
L2
mm
K1
mm
K2
mm
G
mm
ML
MxL
T
mm
H2
mm
H3
mm
WR
mm
HR
mm
D
mm
HH
h
mm
DD
d
mm
P
mm
M
No. of Mounting Holes M
E
20.0 mm
ALT2
Additional Blocks
ALT3
Pressure Change
ALT4
Left end face E size specification
ES
ES 0.5mm Increment
mm
ALT5
Right end face E size specification
EB
EB 0.5mm Increment
mm