??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
C-KBS1002, C-KBS1004 - Economy Precision Ball Screws - Thread Diameter 10, Lead 2/4 Precision Grade C5
Bill of material
C-KBS1002-100
PN
Part Number
C-KBS1002-100
TYPE
Type
C-KBS
AG
Accuracy Grade
C5
THRD
Thread Dia.
10 mm
LEAD
Lead
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
ALT3
No Machining on Support Side Thread End
ALT4
Nut Direction
ALT2
No Retaining Ring Groove on Support Side Thread End
ALT1
Support Side Thread End Length
FC
FC 1mm Increment
mm
ALT6
Fixed Side Wrench Flats Machining
ALT9
Fixed side 1st stage No shaft end processing
ALT10
Fixed side 1st step dimension change
F2
F 1mm Increment
mm
P2
P 1mm Increment
mm
ALT7
Key Groove on Fixed Side Thread End
KC
KC 1mm Increment
mm
ALT8
Key Groove on Fixed Side Thread End
K
K 1mm increment
mm
S
S 1mm Increment
mm
ALT5
Fixed Part Thread End Flat Machining
SC
SC 1mm Increment
mm
ALT12
Fixed side 2nd step Dimension change
E
E 1mm Increment
mm
U
U 1mm Increment
mm
ALT13
No processing on the second set screw on the fixed side