??
Catalog navigation
Descarga de modelos CAD
Previews
3D
2D
Selección de modelo CAD
Productos disponibles: 2
HELP_VARIABLE
Company
PRiCi FA
Description
C-KCDF,C-KCDFS - Clamp Levers - Economy Type - Internal Thread Type
Bill of material
C-KCDF4-B
MODEL
Model
LMAT
Lever Material
Zinc alloy
SMAT
Screw Material
Equivalent to S45C
SSUR
Screw Surface treatment
CODE
Code
VAR02
M
VAR04
Lever Color
FIX02
J
45 mm
FIX04
C
8 mm
FIX06
D
10.0 mm
FIX08
A
13.0 mm
FIX10
E
24.5 mm
FIX12
H
35.0 mm
FIX95
PDF
PDF