??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
PRiCi FA
Description
C-KCDM,C-KCDMS - Clamp Levers - Economy Type - External Thread Type
Bill of material
C-KCDM4-10-B
MODEL
Model
LMAT
Lever Material
Zinc alloy
SMAT
Screw Material
Equivalent to S45C
SSUR
Screw Surface treatment
CODE
Code
VAR02
M
VAR04
L Thread Length Selection
mm
VAR06
Lever Color
FIX02
A
13.0 mm
FIX04
D
10.0 mm
FIX06
E
24.5 mm
FIX08
H
35.0 mm
FIX10
J
45 mm
FIX95
PDF
PDF