??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 35
HELP_VARIABLE
Company
SMC
Description
C(L)KQ_K - Pin Clamp Cylinder K Series
Bill of material
CKQGKC50-177RALZ
PIN
Guide pin diameter
mm
HOLE
Applicable hole diameter of workpiece
mm
LOCK
With lock on the clamp side
MAGNET
Magnet type
BODY
Body shapes
(K) K series
MOUNTING
Mounting surface (Viewed from top)
BORE
Bore Size
50 mm
THREAD
Port thread type
GUIDE
Guide pin shapes
CLAMP
Clamp arm position (clockwise from top)
POS
Clamp position
HEIGHT
Clamping height
SHIM
Shim
AUTOSWITCH
Auto switches
NUMBER
Number of auto switches
THREAD2
Thread on/off