You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
OK
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
français
italiano
日本語
한국어
中文
English
C-UA90R3-3-0.3
Misumi
metric
29_springs/shock_absorbers/gas_spring
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{misumi/metric/29_springs/c_ua90l.prj},{NB=C-UA90R3-3-0.3},{AAS=90},{TS=R},{D=3},{NN=3},{DD=0.3},{O=},{L=30},{L1=30},{ALT1=},{LC=0},{R=30},{ALT2=},{RC=0},{ALT3=},{LZ=0},{ALT4=},{RZ=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
Misumi
Description
C-UA90R, C-UA90L, C-UA135R, C-UA135L, C-UA180R, C-UA180L - Economy Torsion Spring
Bill of material
C-UA90R3-3-0.3
PN
Part Number
C-UA90R3-3-0.3
C-UA90R3-3-0.3
AAS
Arm Angle Selection
Arm Angle 90 degree
Arm Angle 135 degree
Arm Angle 180 degree
Arm Angle 90 degree
Arm Angle 135 degree
Arm Angle 180 degree
deg
TS
Type Selection
Right Winding
Left Winding
Right Winding
Left Winding
D
D Inner Diameter
3
3
mm
NN
n No. of Winding
3
4
5
3
4
5
DD
d Wire Dia.
0.300
0.400
0.300
0.400
mm
O
Option
Not Specified
A (Single arm cut)
B (Single arm bend)
C (Both arms cut)
D (Single arm cut+Single arm bend)
E (Both arms bend)
F (Both arms cut+Single arm bend)
G (Single arm cut+Both arms bend)
H (Both arms cut+Both arms bend)
Not Specified
A (Single arm cut)
B (Single arm bend)
C (Both arms cut)
D (Single arm cut+Single arm bend)
E (Both arms bend)
F (Both arms cut+Single arm bend)
G (Single arm cut+Both arms bend)
H (Both arms cut+Both arms bend)
L
L Length of Left Arm
30
30
mm
ALT1
LC Arm Cut
Not applicable
Not applicable
LC
LC 1mm Increment
0.000
0.000
mm
R
R Length of Right Arm
30
30
mm
ALT2
RC Arm Cut
Not applicable
Not applicable
RC
RC 1mm Increment
0.000
0.000
mm
ALT3
LBC Bend Left Arm
Not applicable
Not applicable
LZ
LZ 1mm Increment
0
0
mm
ALT4
RBC Bend Right Arm
Not applicable
Not applicable
RZ
RZ 1mm Increment
0.000
0.000
mm