??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Misumi
Description
C-UHFNS48, C-UHFNS66, C-UHFNS88, C-UHFNS100, C-UHFNS110, C-UHFNS120, C-UHFNS125, C-UHFNS160 - C-VALUE Angul handle - Stainless Steel
Bill of material
C-UHFNS100
PN
Part Number
L
mm
D
10 mm
LFF
Lf
13 mm
H
47 mm
A
40 mm
M
M5