??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
IMS UNIVERSAL Fastening elements
Description
C01.01 Form H - Speed nut
Bill of material
IMS 050050800 / SPEED NUT ST 4,2 MM ZINC-PLATED UNCOLOURED PASSIVATED
CNSORDERNO
Art.-Nr.
ARTCODE
Artikel code
SPEED NUT ST 4,2 MM ZINC-PLATED UNCOLOURED PASSIVATED
D
Diameter for screw
4.20 mm
BD
Thickness
mm
Enter value for BD
Thickness
mm
cm
inch
ft
BDX
Thickness
[0.75:6.00] mm
A
mm
B
15.00 mm
C
mm
CX
mm
S
0.50 mm
CNSMASSEXACT
Net weight
g
CNSMATNO
Material code
SPRING STEEL CK 67
CNSOBFL
Surface
VZ FL PASS