??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
IMI Bimba Products
Description
C04220X, C04230X - 2 & 3-Way Valves, 2-Position Toggle
Bill of material
C042201
PN
Part No.
SERIES
Series
A
Actuation
T
Toggle
TR
Temperature Range
-20° to 160° F
OP
Operating Pressure
0 to125 psi
C
0.47
FR50
Flow Rate 50psi
19.00
FR125
Flow Rate 125 psi
FT
Fill Time (0-90psi)
.006 sec/in3
ET
Exhaust Time (100-10 psi)
.030 sec/in3