??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IMS UNIVERSAL Fastening elements
Description
C09.02 Form 3 - Ground connection clip
Bill of material
IMS 520071430 / ERDUNGSKLAMMER VZ FL PASS
CNSORDERNO
Art.-Nr.
520071430
FORM
Form
ARTCODE
Artikel code
GROUND CONNECTION CLIP ZINC-PLATED UNCOLOURED PASSIVATED
BD
Thickness
mm
Enter value for BD
Thickness
mm
cm
inch
ft
BDX
Thickness
[0.70:2.00] mm
A
12.00 mm
B
20.00 mm
S
0.50 mm
CNSMASSEXACT
Net weight
1.90 g
CNSMATNO
Material number
SPRING STEEL CK 67
CNSOBFL
Surface
VZ FL PASS