??
Catalog navigation
Download CAD models
CAD model selection
Selectable products: 13
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
C1
Bill of material
191-C-1
CN
Catalog number
DM
Nominal diameter
mm
DE
Outer diameter
mm
DMAX
Max. bore
mm
DMIN
Min. bore
mm
D
Prepared hole
- mm
TYPE
Type
DB
dimension db
mm
L
dimension l
mm
S1
dimension s1
mm
S2
dimension s2
mm
W
dimension w
34 mm
H
dimension h 0~2
mm
INERTIA
Moment of inertia
kg*m2
WEIGHT
Weight
kg