??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IMS UNIVERSAL Fastening elements
Description
C10.01 Form 2 - Plastic nut
Bill of material
IMS 220063090 / KUNSTSTOFFMUTTER 5,0 PA 66 SCHWARZ
CNSORDERNO
Art.-Nr.
220063090
FORM
Form
ARTCODE
Artikel code
PLASTIC NUT 5,0 PA 66 BLACK
D
Thread
5.00
A
30.00 mm
B
12.00 mm
SW
key lenght
13 mm
CNSMASSEXACT
Net weight
2.13 g
CNSMATNO
Material number
Plastic
CNSMAT
Material
PA 66
FARBE
Color
S