目錄: Posital
Created: 11.10.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Posital
OCD-S5E1G-0412-C100-PRP
Posital
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{posital/8745.prj},{NB=OCD-S5E1G-0412-C100-PRP},{SUPPLIERPID=OCD-S5E1G-0412-C100-PRP},{PRODUKTABBILDUNG=picture-cx-5-crx-lx-nnn.jpg},{MECHANICAL_CONNECTION=OD 58 mm (2.28\") / Solid Shaft Clamping / Shaft Flat / OD 10 mm (0.39\")},{ELECTRICAL_CONNECTION=Connector#Radial M23},{PROTECTION_CLASS=IP65},{HOUSING_MATERIAL=Steel / Aluminum},{WEBSEITE=Webseite},{PRODUKTDATENBLATT=Produktdatenblatt},{FL=fc100},{H=h0304},{PRODUKTDATENBLATT_ENG=https://www.posital.com/en/products/absolute-encoders/absolute-encoder-finder/OCD-S5E1G-0412-C100-PRP/121034601/detail.php?sl&saveAsPdf}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 192
HELP_VARIABLE
Company
Posital
Description
C100-PRP
Bill of material
OCD-S5E1G-0412-C100-PRP
PRODUKTABBILDUNG
Product Picture
SUPPLIERPID
Alternative product number
OCD-S5E1G-0412-C100-PRP
OCD-S5E1G-0412-C100-PRP
MECHANICAL_CONNECTION
OD 58 mm (2.28") / Solid Shaft Clamping / Shaft Flat / OD 10 mm (0.39")
ELECTRICAL_CONNECTION
Connector#Radial M23
PROTECTION_CLASS
IP65
HOUSING_MATERIAL
Steel / Aluminum
WEBSEITE
Website
Website
PRODUKTDATENBLATT
Product Data Sheet
Product Data Sheet