目錄: Posital
Created: 11.10.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Posital
OCF-DPC1B-1416-C10S-H3E
Posital
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{posital/8912.prj},{NB=OCF-DPC1B-1416-C10S-H3E},{SUPPLIERPID=OCF-DPC1B-1416-C10S-H3E},{PRODUKTABBILDUNG=picture-cx-5-fbx-nn-3px.jpg},{MECHANICAL_CONNECTION=OD 58 mm (2.28\") / Solid Shaft Clamping / Shaft Flat / OD 10 mm (0.39\")},{ELECTRICAL_CONNECTION=Connection Cap#3 x Cable Gland},{PROTECTION_CLASS=IP66/IP67},{HOUSING_MATERIAL=Steel / Aluminum},{WEBSEITE=Webseite},{PRODUKTDATENBLATT=Produktdatenblatt},{FL=fc10s},{H=h0427},{PRODUKTDATENBLATT_ENG=https://www.posital.com/en/products/absolute-encoders/absolute-encoder-finder/OCF-DPC1B-1416-C10S-H3E/125781001/detail.php?sl&saveAsPdf}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 9
HELP_VARIABLE
Company
Posital
Description
C10S-H3E
Bill of material
OCF-DPC1B-1416-C10S-H3E
PRODUKTABBILDUNG
Product Picture
SUPPLIERPID
Alternative product number
OCF-DPC1B-1416-C10S-H3E
OCF-DPC1B-1416-C10S-H3E
MECHANICAL_CONNECTION
OD 58 mm (2.28") / Solid Shaft Clamping / Shaft Flat / OD 10 mm (0.39")
ELECTRICAL_CONNECTION
Connection Cap#3 x Cable Gland
PROTECTION_CLASS
IP66/IP67
HOUSING_MATERIAL
Steel / Aluminum
WEBSEITE
Website
Website
PRODUKTDATENBLATT
Product Data Sheet
Product Data Sheet