C5-8
IMI Bimba Products
Valves
Inch
Manually/Mechanically Operated
4-Way Valves
1/4 NPT (F) Input
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{bimba/valves/inch/manually_mechanically_operated/4_way_valves/1_4_nptf_input/capsula_c2_7_asmtab.prj},{NB=C5-8},{PN=C5-8},{PSDESCR=1/2 NPTF - 2-Position Lever, Friction Held},{PS=1/2\"},{ACTUATOR=Hand Lever},{RETURN=Hand Lever},{DESCRIPTION=2-Position Lever, Friction Held},{TYPE=2-Position Lever, Friction Held},{L=7.68},{W=3.00},{H=3.25},{L1=8.53},{L2=5.25},{W1=2.50},{H1=1.25},{H2=0.62},{A=2.34},{D=1.50},{X=16},{ASSCFGPRA=c5_8},{X1=2},{PPATH=capsula_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 8
HELP_VARIABLE
Company
IMI Bimba Products
Description
C2-7, C5-7, C2-8, C5-8, C2-9H, C2-9R, C2-10H, C2-10R - Capsula
Bill of material
C5-8
PN
Part No.
C5-8
C5-8
PSDESCR
Port Size - Description
1/2 NPTF - 2-Position Lever, Friction Held
1/2 NPTF - 2-Position Lever, Friction Held
ACTUATOR
Actuator
Hand Lever
RETURN
Return
Hand Lever
Hand Lever
L
Length L
7.68
7.68
Inch
W
Width W
3.00
3.00
Inch
H
Height H
3.25
3.25
Inch
L1
8.53
8.53
Inch
L2
5.25
5.25
Inch
W1
2.50
2.50
Inch
H1
1.25
1.25
Inch
H2
0.62
0.62
Inch
A
2.34
2.34
Inch
D
1.50
1.50
Inch