??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
CKD
Description
C3070/C4070/C6070/C8070-W
Bill of material
C4070-8-W
MODEL
Model no.
AF
Air filter(5 μm )
AF2
Air filter(0.3 μm )
OMF
Oil mist filter
PS
Port size
PTT
Port thread
DRAIN
Drainage
BM
Bowl material
DPD
Differential pressure detection
FD
Flow direction
DU
Displayed unit
PAS
Piping adaptor set (included)
ADT
Adaptor thread type