??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 48
HELP_VARIABLE
Company
SMC
Description
C96S_C/C96SD_C - ISO Cylinder:Standard Double Acting,Single Rod
Bill of material
C96SV50-25C
BORE
Bore size
mm
MOUNT
Mounting style
MAGNET
Built-in magnet
AUTOSWITCH
Auto switch
LEAD
Lead wire length
NUMBER
Number of auto switches
STROKE
Stroke
mm
POS
Position
mm
输入参数值: POS
Position
mm
cm
inch
ft
CUSHION
Cushion
(C) Air cushion on both ends + Bumper cushion
ROD
Rod
BOOT
Rod boot
STOP
Stroke option
COM
Comment
-
OMSC
Made to order
THREAD
Thread on/off