??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
HEFA
Description
CA11 - Rubber coated bearing-R type
Bill of material
CA11CB-d3-D12
CNSORDERNO
SC
Serial code
MATP
Material of Pulley
MATP1
Material of Pulley
HN
hardness
CO
colour
D
d
mm
DD
D
mm
SP
shape
B
3 mm
D1
7 mm
B1
0 mm
R
r
0.10 min.
RR
rr
5 mm
N
Allowable load
DS1
Ds1
3.9 min.
DC
Ds
4.1 max.
R1
0.1 max.
UB
Use bearings
683ZZ
INFOTEXT
io
website