??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 20
HELP_VARIABLE
Company
SMC
Description
CA2W-Z/CDA2W-Z - Air Cylinder/Standard: Double Acting Double Rod
Bill of material
CA2WL63-25Z
BORE
Bore size
mm
MOUNT
Mounting style
MAGNET
Built-in magnet
AUTOSW
Auto switch
LEAD
Lead wire length
SWSIGN
Number of auto switches
MATERIAL
Tubing material
STROKE
Stroke
mm
POS
Position
mm
输入参数值: POS
Position
mm
cm
inch
ft
THREAD1
Port thread
BOOT
Rod boot
CUSHION
Cushion
STOP
Stroke option
COM
Comment
-
OMSC
Made to order
THREAD
Thread on/off