目錄: Posital
Created: 11.10.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Posital
OCD-D2C1B-0012-CA7V-H1B
Posital
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{posital/9413.prj},{NB=OCD-D2C1B-0012-CA7V-H1B},{SUPPLIERPID=OCD-D2C1B-0012-CA7V-H1B},{PRODUKTABBILDUNG=picture-c2-6-fb2-nn-1b2.jpg},{MECHANICAL_CONNECTION=OD 58 mm (2.28\") / Solid Shaft Clamping / Shaft Flat / OD 9.52 mm (3/8\")},{ELECTRICAL_CONNECTION=Connection Cap#1 x M12 Connector},{PROTECTION_CLASS=IP66/IP67},{HOUSING_MATERIAL=Stainless Steel V2A (1.4305, 303) / Stainless steel V2A (1.4305; 303)},{WEBSEITE=Webseite},{PRODUKTDATENBLATT=Produktdatenblatt},{FL=fca7v},{H=h1077},{PRODUKTDATENBLATT_ENG=https://www.posital.com/en/products/absolute-encoders/absolute-encoder-finder/OCD-D2C1B-0012-CA7V-H1B/189645301/detail.php?sl&saveAsPdf}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 18
HELP_VARIABLE
Company
Posital
Description
CA7V-H1B
Bill of material
OCD-D2C1B-0012-CA7V-H1B
PRODUKTABBILDUNG
Product Picture
SUPPLIERPID
Alternative product number
OCD-D2C1B-0012-CA7V-H1B
OCD-D2C1B-0012-CA7V-H1B
MECHANICAL_CONNECTION
OD 58 mm (2.28") / Solid Shaft Clamping / Shaft Flat / OD 9.52 mm (3/8")
ELECTRICAL_CONNECTION
Connection Cap#1 x M12 Connector
PROTECTION_CLASS
IP66/IP67
HOUSING_MATERIAL
Stainless Steel V2A (1.4305, 303) / Stainless steel V2A (1.4305; 303)
WEBSEITE
Website
Website
PRODUKTDATENBLATT
Product Data Sheet
Product Data Sheet