??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
RK Rose+Krieger
Description
Cable duct fixing clip - Accessories Aluminium cable duct system
Bill of material
4E185031 Kanalmontage Clip
ARTIKEL
Article description
Cable duct fixing clip
BEST
Order-no.
4E185031
CNSMAT
Material
PA-GF 30
HINWEISVPE
Refrence to pack quantity
Please, follow the pack quantity of delivery for this article (see catalogue)
SW
Wrench size
4.000 mm
SWTIEF
depth width across flats
8.000 mm
CNSMASSEXACT
Weight
0.023 kg
CNSSTDDTIME
Standard delivery time of the article after receipt of order
1 Week after receipt of order
INFOWWW
Further information on the website RK Rose + Krieger
Further information on the website RK Rose+Krieger
WEEE
Registration No. WEEE
DE71223010
ECLASS80
eClass V 8.0
23-36-92-90
WARENNUMMER
Customs tariff number
39162000
ROHSWWW
Certificate ROHS (click me)
REACHWWW
Certificate REACH (click Icon)