??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Rittal
Description
Cable routing channel - 482,6 mm (19'')
Bill of material
7149.135
BEST
Model No.
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Cable routing channel, 1U
BEZ2
Designation 2
for 482,6 mm (19") Mounting
BEZ3
Designation 3
HE
U
1
T
Depth
85 mm
VE
Packs of
1 pc(s).
GEW
Weight
kg
CNSECLASS51
27-18-06-24
CNSECLASS70
27-40-06-04
CNSECLASS80
27-40-06-04
CNSETIM40
EC000322