??
Catalog navigation
Modèles CAO générés
Aucune action possible avec ce composant !
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
HARTING
Description
Cable Sealing f. Split Hood OD 13.5~15mm
Bill of material
HARTING 09000006011
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09000006011
DESCSHORT
Short Description
Cable entry seal, 1 cable entry, Wide version, Clamping range: 13.5 ... 15 mm, NBR, Black
DESCLONG
Long Description
Cable entry seal, 1 cable entry, Wide version, Clamping range: 13.5 ... 15 mm, NBR, Black
MANUTYPEDESC
Manufacturer Type Description
Cable Sealing f. Split Hood OD 13.5~15mm
SUPPLIERALTNO
Alternative product number
09 00 000 6011
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
7
AAG172
max. cable diameter
15 mm
AAH286
suitable for min. cable diameter
13.5 mm
AAO057
Product type
Cable Sealing f. Split Hood OD 13.5~15mm
AAU734
Manufacturer product description
Cable entry seal, 1 cable entry, Wide version, Clamping range: 13.5 ... 15 mm, NBR, Black
AAW338
Manufacturer product designation
Cable entry seal, 1 cable entry, Wide version, Clamping range: 13.5 ... 15 mm, NBR, Black
BAA351
color
Black
BAB664
material
Rubber
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
84849000
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
BAD191
Strain relief present
No