??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Cable Sealing f. Split Hood, OD 7.5~9mm
Bill of material
HARTING 09000006007
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09000006007
DESCSHORT
Short Description
Cable entry seal, 1 cable entry, Narrow version, Clamping range: 7.5 ... 9 mm, NBR, Black
DESCLONG
Long Description
Cable entry seal, 1 cable entry, Narrow version, Clamping range: 7.5 ... 9 mm, NBR, Black
MANUTYPEDESC
Manufacturer Type Description
Cable Sealing f. Split Hood, OD 7.5~9mm
SUPPLIERALTNO
Alternative product number
09 00 000 6007
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
7
AAG172
max. cable diameter
9 mm
AAH286
suitable for min. cable diameter
7.5 mm
AAO057
Product type
Cable Sealing f. Split Hood, OD 7.5~9mm
AAU734
Manufacturer product description
Cable entry seal, 1 cable entry, Narrow version, Clamping range: 7.5 ... 9 mm, NBR, Black
AAW338
Manufacturer product designation
Cable entry seal, 1 cable entry, Narrow version, Clamping range: 7.5 ... 9 mm, NBR, Black
BAA351
color
Black
BAB664
material
Rubber
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
40169300
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
BAD191
Strain relief present
No