??
Catalog navigation
Загрузка CAD-моделей
Предварительные просмотры
3D
2D
Выбор CAD модели
Доступные продукты: 36
HELP_VARIABLE
Company
SRD-FA
Description
CACC,CACCLK,CACCRK,CACCWK - Coupling - cross coupling - clamping type
Bill of material
CACCLK38-18-18
CODE
code
TYPE
Types of
SIZE
Nominal size
MAT1
hub material
SUS304
MAT2
Adjusting ring material
Polyacetal
ENCL
enclosure
Hexagon socket bolt
D1
d1
mm
LDC
Minimum unit 0.1
mm
ALT1
Change left axis bore
RDC
Minimum unit 0.1
mm
ALT2
Change right shaft bore
D2
d2
mm
ALT3
KLH Change keyway width
KLH
KLH(left axis)
0
ALT4
KRH Change keyway width
KRH
KRH(right axis)
0
D
mm
DD1
D1
mm
DD2
D2
mm
D3
d3
mm
L
mm
LL
mm
A
mm
F
mm
M
Fastening bolt/Stop screw
JGNJ
Tightening torque
N·m
RXNJ
Allowable torque
N·m
RXPJ
Allow installation deviation
3 °
RXPX
Allow installation eccentricity deviation
mm
JTNZGD
Static torsional stiffness
(N·m/rad)
MAXSPEED
Maximum speed
r/min
GXJ
Moment of inertia
kg·m²
RXZXZ
Allowable axial amplitude
mm
WEI
Weight (g)
g
LINK
link
https://www.srdfaa.com/product/1141603221038.html