??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
cntpic
Description
CAGE-LWAL6 - [High Precision Cage] LWAL Aluminum Cage
Bill of material
CAGE-LWALX6-Z4
CNSORDERNO
Product code
CODE
Code
DA
Roller
6.0
P
Roller spacing
9.0 mm
G
Margins
6.00 mm
T
Cage thickness
mm
B
Cage height
mm
L
Length
39.00
MET
Support material
Aluminum alloy
Z
Number of rollers
AC
Accuracy class
CMET
Roller material
LINK
website link
https://shop.cntpic.com/pages/search/list?keyword=CAGE-LWALX6-Z4&type=0&sale_id=10211&shop_id=10002&plat_id=1&isPlat=true&origin=cadenas