??
Catalog navigation
Descarga de modelos CAD
Previews
3D
2D
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
cntpic
Description
CAGE-R158 - [High Precision Cage] R15.8 Grinding Machine Cage - Steel Ball Cage
Bill of material
CAGE-R158
CNSORDERNO
CAGE-R158
CODE
Code
R158
L
Support length
120.00
DA
ROLLER DIAMETER
15.80
B
Support height
27
P
Roller spacing
24.00
T
Thickness
6.00
MET
Support material
Plastic cement
Z
Number of rollers
5
AC
Accuracy class
CMET
Roller material
LINK
website link
https://shop.cntpic.com/pages/search/list?keyword=CAGE-R158&type=0&sale_id=10211&shop_id=10002&plat_id=1&isPlat=true&origin=cadenas