??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
BRUGG Pipes
Description
CALPEX SANIPUR DUO pipe - low-temperature pipe system
Bill of material
1090233
SC
System classification
District heating
PT
Type of pipe/product
Flexible line
SU
Sales unit
Meter
NN
Assortment
CALPEX SANIPUR DUO pipe
NT
Type of insulation
CO2 blown PUR foam
DPO
Outer diameter inner pipe
mm
DPI
Nominal diameter inner pipe
mm
DC
Outer diameter casing
mm
ARTNR
Article number
B
Designation
LOD
LOD-Level
MAXP
Operating pressure maximum
10 bar
MAXT
Operating temperature maximum
95 °C
TCI
Thermal conductivity of insulation
0.0234 W/mK
HL
Heat loss
W/mK
W
Weight
kg/m
MINB
Minimum bending radius
m
MAXL
Maxi coil
m
BE
Description
P1
PEX thermal conductivity of insulation carrier pipe 1
0.43 W/mK
P2
PEX thermal conductivity of insulation carrier pipe 2
0.38 W/mK
P3
PEX standards tear strength
min. 18 N/mm²
P4
PEX standards tear strength
ISO 6259
P5
PEX linear expansion coefficient
1.4 * 10 E-4 1/K
P6
PEX standards chemical resistance
DIN 8075 B.1
P7
PUR value density
>50 kg/m³
P8
PUR standards density
EN 253
P9
PUR value axial shear strength
>90 kPa
P10
PUR standards axial shear strength
EN 15632-2
P11
PUR thermal conductivity of the insulation
0.0234 W/mK
P12
PUR standards conductivity
EN 253 / ISO 8497
P13
PUR value water absorption
<10 %
P14
PUR standards water absorption
EN 15632-1
P15
LLDPE value density
918-922 kg/m³
P16
LLDPE standards density
ASTM D792
P17
LLDPE thermal conductivity of insulation
0.33 W/mK
P18
LLDPE standards conductivity
DIN 52612
P19
LLDPE value graphite content
>2 %
P20
LLDPE standards graphite content
EN 15632-1
P21
Pressure losses
According to the pressure loss diagram
P22
Volume inner tube
l/m
P23
Typical insulation thickness
mm
P24
Outer diameter insulation
mm
P25
Outside diameter casing pipe
mm
P26
Inner diameter inner pipe 1
mm
P27
Inner diameter inner pipe 2
mm
P28
Wall thickness carrier pipe 1
mm
P29
Wall thickness carrier pipe 2
mm
HER
Manufacturer
BRUGG Pipes
URL
https://www.bruggpipes.com/sanipur-duo/
BV
Fire behaviour
Building material class B2 (normally flammable)