??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
CANY_H-T, CANY2HL-T - Plastic Plates - Cast Nylon Standard, Pre-drilled Type
Bill of material
CANY2H-T-20-20-5-F6-G4.5-N3
PN
Part No.
CANY2H-T-20-20-5-F6-G4.5-N3
TP
Type Selection
Hole Type
GR
Grade
Standard
SS
Size Selection
FSS
Finish
TTOLS
T Dimension Tolerance Selection
NOH
Number of Holes
A
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
B
B 1mm Increment
mm
T
T Selection (0.1mm Increment for 2F)
mm
F
F 0.5mm Increment
mm
Enter value for F
F 0.5mm Increment
mm
cm
inch
ft
G
G 0.5mm Increment
mm
Enter value for G
G 0.5mm Increment
mm
cm
inch
ft
HS
Hole Selection
SND
Screw Nominal Dia.
L
L (Insert Length)
mm
ALT1
Hole Position from Left
XC
XC 0.5mm Increment
mm
ALT2
Hole position from Bottom
YC
YC 0.5mm Increment
mm