??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
SRD-FA
Description
CAPSW - Diaphragm coupling High flexibility(Double diaphragm type) Stop screw type
Bill of material
CAPSW26-5-5
CODE
code
CAPSW
MAT1
subject material
aluminium alloy
MAT2
Diaphragm material
stainless steel
MAT3
Locking bolt/Stop bolt material
SCM435
SUR1
subject surface
Anodizing treatment
SUR2
Locking bolt/Stop bolt surface
black
ENCL
enclosure
stop screw
D
mm
D1
mm
D2
mm
D3
d3
L
l
mm
LL
mm
F1
mm
F2
mm
A
mm
MS
Stop screw M
MSJ
Screw Tightening torque(N*m)
Z
Allowable torque
C
Allowable angle
2 °
PX
Allowable eccentricity
mm
H
Static torsional stiffness(N*m/rad)
MAXSPEED
Maximum speed(r/min)
10000
I
Moment of inertia(kg*m^2)
J
Allowable axial amplitude
mm
K
Compensation coefficient
2
WEI
Weight (g)
g
LINK
link
https://www.srdfaa.com/product/1141603220968.html