??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
MÄDLER
Description
Caramba 6103051 - High Performance Silicone Spray
Bill of material
14070186
ARTNR
Product No.
14070186
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Multimaterialprodukt
SP
Spraying agents
Caramba High Performance Silicone Spray
HW
Note
Danger! Observe safety data sheet!
IH
Contents
500 ml
EG
Properties
Caramba Silicone Spray is a multifunctional
TP
Temperature
Temperature range: -30°C to +200°C. °C
GEW
Weight
473 g
CTN
Customs tariff number
34039900