??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
DMS Diemould (UK)
Description
Cashew Gate Inserts GTR 14mm - Cashew Gate Inserts
Bill of material
GTR-14-16
PARTNO
Catalog Number
D1
Diameter
14 mm
D2
Diameter
mm
D3
Diameter
mm
D4
Length
6 mm
M
Thread
6 mm
VHF
Weight
g
VRF
Weight
g
VLF
Weight
g
INFO
Catalogue page