??
Catalog navigation
Baixar modelos em CAD
Previews
3D
2D
Seleção de modelos em CAD
Available products: 2
HELP_VARIABLE
Company
SRD-FA
Description
CASWN,CASHN - mopianshilianzhouqi gaogangxing(waijing87) liangcemianjianxing
Bill of material
CASWN87-25-25
CODE
diama
TYPE
mopianleixing
MAT1
zhuti caizhi
S45C
MAT2
mopian caizhi
buxiugang
SUR
zhuti biaomianchuli
fahei
ENCL
fujian
jingguluoshuan/gudingluosi
D
87 mm
D1
d1
mm
D2
d2
mm
DD1
D1
62
DD2
D2
62
PCD1
P.C.D.
50
PCD2
P.C.D.
50
M
jingguoluoshuan chichun
M6X30
NJ
luoshuan jingguniuju(N*m)
13.7
RX
rongxuniuju(N*m)
200
PJ
rongxupianjiao
0.6 °
PX
rongxupianxin
mm
GC
jingtainiuzhuangangduchangshu(N*m/rad)
mm
MAXSPEED
zuigaozhuansu(r/min)
6000
GXJ
guanxingju(kg*m^3)
ZF
rongxuzhouxiangzhengfu
mm
XS
buchangxishu
1.5 mm
WEI
zhongliang
kg
LINK
wangzhi
https://www.srdfaa.com/product/1141603220977.html