??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 4
HELP_VARIABLE
Company
SRD-FA
Description
CASWS,CAAWS,CASHS,CAAHS - lianzhouqi-mopianshilianzhouqi-gaogangxing(waijing10)-liangcemianjianxing
Bill of material
CAAWS40-10-10
CODE
daima
TYPE
mopianleixing
MAT1
zhuti caizhi
MAT2
mopian caizhi
buxiugang
SUR
zhuti biaomianchuli
ENCL
fujian
jingguluoshuan/gudingluosi
D
40 mm
D1
d1
mm
D2
d2
mm
LD1
zuoD1
32 mm
RD1
youD1
32 mm
LPCD
zuo P.C.D
23 mm
RPCD
you P.C.D
23 mm
M
jingguoluoshuan
M4X18
NJ
luoshuan jingguniuju(N*m)
3.5
RX
rongxuniuju(N*m)
PJ
rongxupianjiao
1 °
PX
rongxupianxin
mm
GC
jingtainiuzhuangangdu(N*m/rad)
mm
MAXSPEED
zuigaozhuansu(r/min)
10000
GXJ
guanxingju(kg*m^3)
ZF
rongxuzhouxiangzhengfu
mm
XS
buchangxishu
1.5 mm
WEI
zhongliang
g
LINK
wangzhi
https://www.srdfaa.com/product/1141603220996.html