??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
CASWSMK - coupling-Diaphragm coupling-high rigidity(outer diameter 40)-One side keyless Single side keyway pass
Bill of material
CASWSMK40-10-10
CODE
code
CASWSMK
TYPE
Diaphragm type
Double diaphragm type
MAT1
subject material
S45C
MAT2
Diaphragm material
stainless steel
SUR
subject surface
black
ENCL
enclosure
Fastening bolt/Fixing screw
D
40 mm
D1
d1
mm
D2
d2
mm
DD1
d1
32 mm
PCD
P.C.D
23 mm
M
Fastening bolt
M4X18
NJ
Bolt Tightening torque(N*m)
3.5
RX
Allowable torque(*N*m)
8
PJ
Allow installation deviation
1 °
PX
Allowable eccentricity
0.2 mm
GC
Static torsional stiffness constant(N*m/rad)
6300 mm
MAXSPEED
Maximum speed(r/min)
10000
GXJ
Moment of inertia(kg*m^3)
7.58X10^-4
ZF
Allowable axial amplitude
±0.5 mm
XS
Compensation coefficient
1.5 mm
WEI
Weight (g)
331 g
LINK
link
https://www.srdfaa.com/product/1141603220996.html