??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Special Springs
Description
CB 1000 - Manifold System
Bill of material
CB 1000 - 050 - A(0)
CODE
-
CU
Stroke
mm
L
Total length
mm
B
Thread
mm
RC
Reserves stroke
3 mm
D
Diameter
54 mm
P
Pressure
110 bar
PMIN
Pressure min.
20 bar
CX
Working stroke
mm
Enter value for CX
Working stroke
mm
cm
inch
ft
F0
Initial force
1060 daN
S
Surface
9.62 cm^2
W
Weight
Kg
FILETTO
Thread dimensions
M 48 x 2